Here’s the page we think you wanted. See search results instead:


Contact an Expert

What is the frequency range of the N5532B Sensor Module?

The N5532B is offered in four optional frequency ranges. All models can measure power from -20 dBm to +30 dBm. Please refer to the "N5532B Sensor Module User's and Service Guide" for more specific details.

  • N5532B Option 504 covers 100 kHz to 4.2 GHz
  • N5532B Option 518 covers 10 MHz to 18 GHz
  • N5532B Option 526 covers 30 MHz to 26.5 GHz
  • N5532B Option 550 covers 30 MHz to 50 GHz

Documents & Downloads

N5532A Sensor Module User's and Service Guide 
User's guide for the N5531S and N5530S measuring receiver systems: E4440A, E4443A, E4445A, E4446A, E4447A, E4448A.

User Manual 2009-02-01

null PDF 854 KB