Here’s the page we think you wanted. See search results instead:


Contact an Expert

Infiniium Oscilloscope Software

This software is designed to run only on the Keysight Infiniium 9000 Series, S-Series, 90000A Series, 90000 X-Series, V-Series, 90000 Q-Series, and Z-Series oscilloscope acquisition system.

Latest Infiniium Software

Infiniium Software Update Utility

  • To quickly assess and update your Infiniium software, download and run this Software Update Utility on your oscilloscope.
  • This utility contains release-note PDF files, links to product pages, and will run from your %TEMP% folder.
  • If you encounter a problem updating a package, remove the old version and install the latest version from one of the Keysight Product Pages.
  • For larger downloads that contain setup files (instead of links to, see Download and update for Infiniium base software plus all Infiniium applications.

Infiniium Resources

  • If prompted to install the latest version of the Keysight IO Libraries, see
  • If prompted, install Matlab Component Runtime 7.5
  • If prompted, install Matlab Compiler Runtime 7.15
  • For new images, install the Infiniium TouchScreen driver software from: InfTouchScreen641.exe
  • If UltraVNC is not installed on your oscilloscope for enabling Web Control:
    • Install the latest version of UltraVNC from 
    • Install the UltraVNC Mirror Driver from 
    • In UltraVNC Admin Properties, check "Accept Socket Connections", check "Enable Java Viewer", and assign desired 8-character passwords

System Recovery Process

If you are working with a hard-drive replacement kit or have re-imaged your hard-drive, follow these instructions. (On Windows 7 systems, Internet Explorer can be accessed by typing "iexplore" in Start > Search)

  1. Download, unzip, and run this EXE to set your frame type: (If the EXE fails, install: Microsoft Visual C++ 2008 Redistributable)
  2. Install the Latest Infiniium Software as described above.
  3. Run Start > All Programs > Microchip TSHARC Control Panel and perform a 9-point TouchScreen calibration. If this application is not installed, see Infiniium Resources above.
  4. Calibrate your oscilloscope or restore previously saved calibration files.
  5. When your machine is completely configured and calibrated, create a Recovery Partition:
    • On Windows XP, click desktop shortcut "Run AMC Finalize".
    • On Windows 7, click desktop shortcut "Create Infiniium Recovery".

Infiniium Upgrade from Windows XP to Windows 7

Infiniium 9000 Series, 90000A Series, and 90000 X-Series oscilloscopes with the M890 motherboard can be upgraded to the Windows 7 operating system. See:

Related Links