Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N6700/N6705 Programmer's Reference

These Help files contain reference information to help you program the Keysight N6700 Modular Power System and the N6705 DC Power Analyzers over the remote interface using the SCPI programming language. The Keysight N6700 and N6705 support the SCPI programming language on their remote I/O interface (LAN, USB, GPIB).

Download the zip files below to a local disk drive. Double-click on the saved file to extract the .chm file. Note: For security reasons, .chm files cannot be run from network drives. Please open these files from your local C: drive.

Documents & Downloads

N6700 Programmer's Reference Help File 
Download this zip file to a local disk drive. Double-click on the file to extract the N6700 Programmer's Reference, "N6700_SCPI_Reference.chm".

Help File 2009-10-23

null ZIP 746 KB
N6700 Programmer's Reference Help Guide 
This is a PDF version of the N6700 Programmer's Reference Help File

Help File 2011-11-01

null PDF 1.63 MB
N6705 Programmer's Reference Help File 
Download the zip file below to a local disk drive. Double-click on the file to extract the N6705 Programmer's Reference, "N6705_SCPI_Reference.chm".

Help File 2010-06-18

null ZIP 638 KB
N6705 Programmer's Reference Help Guide 
This is a PDF version of the N6705 Programmer's Reference Help File

Help File 2011-11-01

null PDF 2.68 MB