Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N9344C Handheld Spectrum Analyzer Upgrades

Upgrade Available IconMost of the N9344C Handheld Spectrum Analyzer options are available for retrofit. The upgrades are normally either a Hardware option or Measurement Personality. Some of the measurement personalities are application specific and may require additional hardware or accessories as well.

Hardware upgrade kits contain installation instructions and the desired assembly. None of the hardware upgrades below require adjustment to meet the published specifications.

More involved upgrades require the instrument be shipped to a Keysight Service Center to have the upgrade installed. Make sure to obtain a quote for the installation before sending the instrument and upgrade kit to a Keysight Service Center to complete the installation.

Some upgrades may require that a mimimum firmware be installed.  Up-to-date firmware can be downloaded for free from the N9344C Firmware Upgrade Center.

Measurement personality and hardware upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Web Site

Option Description Order As eDelivery Installation
Note
Upgrade
Contents
Minimum
Firmware
Adjustments
Required
Additional
Requirements
Incompatible
With
Installed By - Installation Time
1DN Automotive 12V DC charger N9344CK-1DN No None Hardware None No None None Customer - 0.0 Hrs
1TC Hard transit case N9344CK-1TC No None Hardware None No None None Customer - 0.0 Hrs
AB2 Printed user's guide, simplified Chinese N9344CK-AB2 No None User's guide None No None None Not applicable
ABA Printed user's guide, English N9344CK-ABA No None User's guide None No None None Not applicable
ABJ Printed user's guide, Japanese N9344CK-ABJ No None User's guide None No None None Not applicable
ADP Spare AC/DC adapter N9344CK-ADP No None Hardware None No None None Customer - 0.0 Hrs
AMA AM/FM modulation analysis N9344CK-AMA Yes None License key A.02.04 No None None Customer - 0.0 Hrs
BAT Spare battery pack N9344CK-BAT No None Hardware None No None None Customer - 0.0 Hrs
BCG External battery charger N9344CK-BCG No None Hardware None No None None Customer - 0.0 Hrs
DMA ASK/FSK Modulation Analysis N9344C-DMA Yes None License key A.03.01 No None None Customer - 0.0 Hrs
GPA External GPS antenna, SMA-M connector N9344CK-GPA No None Hardware None No None None Customer - 0.0 Hrs
GPS Built-in GPS receiver, with built-in GPS antenna N9344CK-GPS Yes None License key None No None None Customer - 0.0 Hrs
P20 Preamplifier, 1 MHz to 20 GHz N9344CK-P20 Yes None License key None No None None Customer - 0.0 Hrs
PWM USB power sensor support N9344CK-PWM Yes None License key None No None None Customer - 0.0 Hrs
SCC Ergonomic soft carrying case with backpack and shoulder strap N9344CK-SCC No None Hardware None No None None Customer - 0.0 Hrs
SCN Channel Scanner N9344C-SCN Yes None License key A.03.01 No None None Customer - 0.0 Hrs
SEC User data sanitation for security purposes N9344CK-SEC Yes None License key None No None None Customer - 0.0 Hrs
SIM Spectrum monitor with spectrogram record and playback N9344CK-SIM Yes None License key None No None None Customer - 0.0 Hrs
TAD Adaptor type-N (m) 50 ohm to type-N (f) 75 ohm DC to 1 GHz N9344CK-TAD No None Hardware None No None None Customer - 0.0 Hrs
TG7 Tracking generator, 5 MHz to 7.0 GHz N9344CK-TG7 Yes None Hardware, License key None No None None Service Center Recommended- 1.0 Hrs
TMG Time-gated spectrum analysis N9344CK-TMG Yes None License key A.02.04 No None None Customer - 0.0 Hrs
TPN Task planner for test automation N9344CK-TPN Yes None License key None No None None Customer - 0.0 Hrs
PWP N9344C-PWP Peak and Average Power Sensor Support (U2020 X-Series) N9344CK-PWP Yes None License Key A.04.25 No None None Customer - 0.0 Hrs
EMC EMI filters and quasi-peak detector N9344CK-EMC Yes None License Key A.06.19 No None None Customer - 0.0 Hrs

Documents & Downloads

N9342C, N9343C, N9344C Handheld Spectrum Analyzer (HSA) Firmware 
Firmware for the N9342C, N9343C and N9344C HSAs.
Previous Versions

Instrument Firmware/Software Current Version: A.06.21 | 2015-12-23

How do I upgrade my Spectrum / Signal Analyzer? 
Information to perform a spectrum analyzer upgrade or signal analyzer upgrade.

FAQ 2014-12-18