Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

Real-Time Near-Field Measurement of Antenna Characteristics

Reduce your Design Time with Fast Magnetic Near-Field Measurements of Antenna Characteristics

The RFxpert probe array can be used with Keysight Technologies network analyzers such as the E5071C ENA and N9912A FieldFox RF analyzer and base station emulators such as the E5515C 8960 wireless communications test set. EMSCAN’s RFxpert when used with Keysight instrumentation can reduce the time to measure your antenna characteristics by at least one order of magnitude and minimize costly design cycles by a factor of 1 or 2, improving dramatically your design productivity.

  • Real-time near-field measurement of antenna characteristics
  • Calculates far-field antenna characteristics from near-field measurements
  • RFxpert probe array for fast magnetic near-field measurements
  • Patented array of 384 electronically switched probes
  • Near-field measurements from 300 MHz to 6 GHz
  • Used with Keysight network analyzers or base station emulators
  • EMSCAN RFxpert software for analysis and visualization
  • Request more information and Keysight’s partner, EMSCAN, will contact you to discuss your requirements in more detail.

Documents & Downloads

Real-Time Near-Field Measurement of Antenna Characteristics 
Co-branded Solutions Partner brochure with EMSCAN on Real-Time Antenna Measurements

Brochure 2012-01-13

null PDF 1005 KB