Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

BenchLink Data Logger for 34980A Video

34826A BenchLink Data Logger Screenshot

Use the 34826A BenchLink Data Logger software for the 34980A to easily capture and analyze your data. This video demonstrates the key features of the BenchLink software and shows how quick and easy it is to setup and conduct a data logging experiment. Walk through the steps to configure multiple channels for voltage and temperature measurement for design verification of a power supply. Create a scan and see the data graphed real time. Also explore other key features such as alarms, calculated channels and scaling functions such as gain and offset.

Click the link below to watch this 5 minute video. The video requires Windows® Media Player. You may download and install the player from the Windows Media Player home page. 

Or, click here to download your free evaluation copy that is a full application download that can be used for up to 30 scans. Keysight BenchLink Data Logger Software Download for 34980A

Documents & Downloads

BenchLink Data Logger for 34980A Video 
This video demonstrates the key features of the BenchLink software and shows how quick and easy it is to setup and conduct a data logging experiment.

Demo 2006-09-07