Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Product Comparison - Multiplexer Modules

Product Comparison - Multiplexer Modules
ModuleDescriptionMax
Volts
Max
Current
BW
(MHz)
Scan
Ch/Sec
Thermal
Offset
Comments
  34921A40-channel armature multiplexer w/ low thermal offset±300V1A45 MHz100< 3 uV· Temp reference
· 4 current channels
· config as 2- or 4-wire 
  34922A70-channel armature multiplexer±300V1A25 MHz100< 3 uVConfig as 2- or 4-wire
  34923A40/80-channel reed multiplexer±150V peak 0.5A45 MHz500< 50 uVConfig as 1-, 2- or 4-wire
  34924A70-channel reed multiplexer
±150V peak 0.5A25 MHz500< 50 uVConfig as 2- or 4-wire
  34925A40/80-channel optically isolated FET multiplexer±80V peak 0.02A1 MHz1000< 3 uVConfig as 1-, 2- or 4-wire