Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

How do I upgrade the E4406A VSA Series 321.4 MHz IF Output Option 300?

Description of Option:
This option adds a 321.4 MHz IF output to the E4406A. This can be used with the ESG series signal sources option 300 GSM/EDGE Bit Error Rate test solution.

How to Order:
E4406AU Option 300

Installation Note or Procedure:
The E4406A VSA Transmitter Tester Option 300 Retrofit Kit Installation Note is in the Documents and Downloads below.

License Key (Required, Not Required):
Not Required

Minimum Firmware Requirements:
None, but the latest firmware version is recommended. See: How do I upgrade E4406A VSA Series Firmware and Measurement Personalities?

Performance Verification / Adjustments (Required, Not Required):
Not Required

Upgrade Installed By:
Service Center or knowledgable customer cable of running functional tests. Keysight Service Centers will quote for Labor.

Upgrade Installation Time:
45 minutes to an hour.

Documents & Downloads

E4406A VSA Transmitter Tester Option 300 Retrofit Kit Installation Note (May00) 
E4406A VSA Transmitter Tester Option 300 Retrofit Kit Installation Note

Installation Manual 2000-05-22

null PDF 29 KB
How do I upgrade the E4406A VSA Series Firmware and Measurement Personalities? 
The E4406A firmware and measurement personalites can be upgraded via the LAN or crossover cable. (Click on this FAQ for more information)

FAQ 2012-05-28