Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

B1505A Power Device Analyzer / Curve Tracer Demo

The Keysight B1505A Power Device Analyzer / Curve Tracer is an all-in-one solution for power device characterization from sub-pA to 1500 A / 10 kV. In addition to its broad current and voltage range, it has other impressive capabilities such as high power pulsed measurement down to 10 µs, sub-pA level current measurement and µΩ resistance measurement. The following demo videos illustrate some of the B1505A’s measurement capabilities.

Documents & Downloads

B1505A Video Demo 1: Up to 1500 A measurement (no audio added) 
This video shows the Ultra High Current unit being used to measure the Ic-Vc characteristics of an IGBT module at up to 1500 A

Demo 2012-04-30

B1505A Video Demo 2: Up to 10 kV measurement (no audio added) 
This video shows the Ultra High Voltage unit being used to measure the breakdown voltage of a high voltage diode at up to 10 kV

Demo 2012-04-30

B1505A Video Demo 3: Medium current measurement at high voltage bias and 10 μs pulse(no audio added) 
This video shows the High Voltage Medium Current unit being used to make 10 μs pulsed measurements on a power MOSFET and display the MOSFET’s Id-Vd characteristics at hundreds of milliamps and thousands of volts

Demo 2012-04-30

B1505A Video Demo 4: Automated measurement (no audio added) 
This video shows the ability of the B1505A to measure multiple parameters

Demo 2012-04-30