Contact an Expert

PowerSuite One-Button Power Measurements

This content requires a browser with JavaScript enabled and the Adobe Flash Player.

Get Flash 

PowerSuite one-button power measurements make broadband signal measurements simple and intuitive through unique signal/spectrum analyzer measurement capability. PowerSuite offers a comprehensive suite of flexible, one-button RF and microwave power measurements for various wireless formats covering 2G/3G/4G cellular, wireless connectivity, digital video plus more. The format-based setups include LTE, W-CDMA, GSM/EDGE, cdma2000, IS-95, Bluetooth, WLAN(802.11a/b/g/n/ac) and more.

The table below shows which PowerSuite measurements are available for Keysight signal/spectrum analyzers. For more information on the individual instruments or one-button measurements, click on their respective links.

PowerSuite is included as a standard feature on our instruments at no additional cost.
 

Measurements PXA MXA  EXA CXA MXE PSA 8560xEC ESA N9320B HSA
Channel power  •   •  •  •   •  •     •  •     •  •
Occupied bandwidth  •   •  •  •   •  •     •  •     •  •
Multicarrier, multi-offset adjacent channel power (ACP)  •   •  •  •   •  •      •     •  •
CCDF  •   •  •  •   •  •       •      
Harmonic distortion  •   •  •  •   •  •      •      
Burst power  •   •  •  •   •  •      •      
Third order intercept (TOI)  •   •  •  •   •  •      •     •  
Spurious emissions  •   •  •  •   •  •       •      
Spectrum emission mask  •   •  •  •   •  •      •     •  •