Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Keysight Medalist i3070 07.20p Software Release

Note: This software release is NOT available for download on the web.
Software kits containing the above release will be shipped to those on Software Update Subscription contract or are still covered under the warranty period.

Software Release Date : Nov 2008
System Requirements : Keysight i3x7x Testhead or Test Development PC
Controller Requirements : Windows ® PC
Operating System : Microsoft ® Windows XP SP2
Software Requirements : N/A

This Software may be installed only on MS Windows XP SP2 systems. It can be installed on systems with 3070/i3070 Test System or Test Development Software. The software must be installed by the administrator login (or a login with administrator privileges).

* Windows and Microsoft are U.S. registered trademarks of Microsoft Corporation.

Documents & Downloads

Keysight Medalist i3070 Software Release 07.20p  
Version 07.20p includes Keysight Cover-Extend Technology which enables a limited access test using a hybrid of Boundary-Scan and VTEP test. Also included is now the complete suite of tests in support of the IEEE 1149.6 Advanced I/O Boundary Scan

Release Note 2008-09-01

null PDF 155 KB