Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N4010A Upgrades (From Option 101)

 

Product Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Additional Requirements Incompatible With Adjustments required after installation Installed by & Installation Time Additional Information
N4010A-102 N4010AK-502 2.4 GHz WLAN Tx/Rx Analysis Internal Hardware Upgrades, Measurement No Hardware, License Key A.04.01.02 Serial prefix ≥ GB/MY 4444 (not available for earlier instruments). 103 Yes Agilent Service Center ONLY - 7 hours, requires separate quote for installation. Do not order this upgrade if N4010-60007 is listed on the Hardware Info screen.
Refer to N4010AK-102 for a License-Only upgrade.
N4010A-102 N4010AK-102 2.4 GHz WLAN Tx/Rx Analysis Measurement Yes License Key A.02.00.25 N4010-60007 must be listed on the Hardware Info screen. 103 Yes (if instrument is ≥ 12 months old) Customer - 15 min. Do not order this upgrade if N4010-60007 is missing from the Hardware Info screen.
Refer to N4010AK-502 for an Internal Hardware upgrade.
N4010A-103 N4010AK-503 2.4 GHz & 5 GHz WLAN Tx/Rx Analysis Internal Hardware Upgrades, Measurement No Hardware, License Key A.04.01.02 Serial prefix ≥ GB/MY 4444 (not available for earlier instruments). 102 Yes Agilent Service Center ONLY - 11 hours, requires separate quote for installation. Do not order this upgrade if N4010-60007 is listed on the Hardware Info screen.
Refer to N4010AK-103 for a License-Only upgrade.
N4010A-103 N4010AK-103 2.4 GHz & 5 GHz WLAN Tx/Rx Analysis Measurement Yes License Key A.02.00.25

N4010-60007 must be listed on the Hardware Info screen.

N4010-61049 must be listed on the Hardware Info screen. Refer to Service Note N4010A-06B.

102 Yes (if instrument is ≥ 12 months old) Customer - 15 min. Do not order this upgrade if N4010-60007 is missing from the Hardware Info screen.
Refer to N4010AK-503 for an Internal Hardware upgrade.
N4010A-104 N4010AK-104 Enable Fully Flexible Arbitrary Waveform Generation Software Updates Yes License Key A.01.14.11 Option 102 or 103 must be present.   No Customer - 15 min.   
N4010A-105 N4010AK-505 Bluetooth® EDR Tx/Rx Internal Hardware Upgrades, Measurement

No

Hardware, License Key A.04.01.02 Serial prefix ≥ GB/MY 4444 (not available for earlier instruments).   Yes Agilent Service Center ONLY - 6 hours, requires separate quote for installation. Do not order this upgrade if N4010-60007 is listed on the Hardware Info screen.
Refer to N4010AK-105 for a License-Only upgrade.
N4010A-105 N4010AK-105 Bluetooth EDR Tx/Rx Measurement Yes License Key A.02.00.25 N4010-60007 must be listed on the Hardware Info screen.   Yes (if instrument is ≥ 12 months old) Customer - 15 min. Do not order this upgrade if N4010-60007 is missing from the Hardware Info screen.
Refer to N4010AK-505 for an Internal Hardware upgrade.
N4010A-106 N4010AK-106 Bluetooth EDR Tx Only Measurement Yes License Key A.02.00.25 None.   No Customer - 15 min.   
N4010A-107 N4010AK-BT2 Bluetooth EDR Link Plus Measurements Internal Hardware Upgrades, Measurement No Hardware, License Key A.05.05.01 Serial prefix ≥ GB/MY 4444 (not available for earlier instruments).   Yes Agilent Service Center ONLY - 6 hours, requires separate quote for installation. Do not order this upgrade if N4010-60012/60030 is listed on the Hardware Info screen.
Refer to N4010AK-107 for a License-Only upgrade.
N4010A-107 N4010AK-107 Bluetooth EDR Link Plus Measurements Measurement Yes License Key A.04.01.02 N4010-60012/60030 must be listed on the Hardware Info screen.   No Customer - 15 min. Do not order this upgrade if N4010-60012/60030 is missing from the Hardware Info screen.
Refer to N4010AK-BT2 for an Internal Hardware upgrade.
N4010A-108 N4010AK-538 802.11n MIMO Modulation Analysis Internal Hardware Upgrades, Measurement Yes Hardware, License Key A.05.05.01

Serial prefix ≥ GB/MY 4444 (ot available for earlier instruments).
Option 103 must be present.

N4010-61049 must be listed on the Hardware Info screen. Refer to Service Note N4010A-06B.

  Yes Agilent Service Center ONLY - 12 hours, requires separate quote for installation. Do not order this upgrade if N4010-60012/60030, N4010-60025, or N4010-61043 is listed on the Hardware Info screen.
Refer to N4010AK-508/518/528 Internal Hardware upgrades, and the N4010AK-108 License-Only upgrade.
N4010A-108 N4010AK-528 802.11n MIMO Modulation Analysis Internal Hardware Upgrades, Measurement No Hardware, License Key A.05.05.01

Serial prefix ≥ GB/MY 4444 (not available for earlier instruments).
N4010-61043 must be listed on the Hardware Info screen.
Option 103 must be present.

N4010-61049 must be listed on the Hardware Info screen. Refer to Service Note N4010A-06B.

  Yes Agilent Service Center ONLY - 12 hours, requires separate quote for installation. Do not order this upgrade if N4010-60012/60030 or N4010-60025 is listed on the Hardware Info screen.
Refer to the N4010AK-508 Internal Hardware upgrade, and the N4010AK-108 License-Only upgrade.
N4010A-108 N4010AK-518 802.11n MIMO Modulation Analysis Internal Hardware Upgrades, Measurement No Hardware, License Key A.05.01.01

Serial prefix ≥ GB/MY 4444 (not available for earlier instruments).
N4010-60012/60030 must be listed on the Hardware Info screen.
Option 103 must be present.

N4010-61049 must be listed on the Hardware Info screen. Refer to Service Note N4010A-06B.

  Yes Agilent Service Center ONLY - 12 hours, requires separate quote for installation. Do not order this upgrade if N4010-60025 or N4010-61043 is listed on the Hardware Info screen.
Refer to the N4010AK-508 Internal Hardware upgrade, and the N4010AK-108 License-Only upgrade.
N4010A-108 N4010AK-508 802.11n MIMO Modulation Analysis Internal Hardware Upgrades, Measurement No Hardware, License Key A.05.01.01

Serial prefix ≥ GB/MY 4444 (not available for earlier instruments).
N4010-60012/60030 & N4010-61043 must be listed on the Hardware Info screen.
Option 103 must be present.

N4010-61049 must be listed on the Hardware Info screen. Refer to Service Note N4010A-06B.

  Yes Agilent Service Center ONLY - 12 hours, requires separate quote for installation. Do not order this upgrade if N4010-60025 is listed on the Hardware Info screen.
Refer to N4010AK-108 for a License-Only upgrade.
N4010A-108 N4010AK-108 802.11n MIMO Modulation Analysis Measurement Yes License Key A.05.01.01

N4010-60012/60030, N4010-60025, & N4010-61043 must be listed on the Hardware Info screen.
Option 103 must be present.

N4010-61049 must be listed on the Hardware Info screen. Refer to Service Note N4010A-06B.

  No Customer - 15 min. Do not order this upgrade if either N4010-60012/60030, N4010-60025, or N4010-61043 is missing from the Hardware Info screen.
Refer to N4010AK-508/518/528/538 for Internal Hardware upgrades.
N4010A-109 N4010AK-509 Bluetooth Low Energy Tx/Rx Internal Hardware Upgrades, Measurement No Hardware, License Key A.05.05.01 Serial prefix ≥ GB/MY 4444 (not available for earlier instruments).   Yes Agilent Service Center ONLY - 6 hours, requires separate quote for installation. Do not order this upgrade if N4010-60007 is listed on the Hardware Info screen.
Refer to N4010AK-109 for a License-Only upgrade.
N4010A-109 N4010AK-109 Bluetooth Low Energy Tx/Rx Measurement Yes License Key A.05.05.01 N4010-60007 must be listed on the Hardware Info screen.   Yes (if instrument is ≥ 12 months old) Customer - 15 min. Do not order this upgrade if N4010-60007 is missing from the Hardware Info screen.
Refer to N4010AK-509 for an Internal Hardware upgrade.
N4010A-110 N4010AK-110 I/O Connectivity Measurement Yes License Key A.01.02     No Customer - 15 min. This can be enabled for FREE by upgrading the instrument firmware to A.04.01.02 (or newer).
N4010A-111 N4010AK-111 Bluetooth Audio Measurement Yes License Key A.01.15.05     No Customer - 15 min. Option 111 has been superseded by option 113.
N4010A-112 N4010AK-112 Bluetooth Headset Profile Measurement Yes License Key A.03.02.05 Option 111 or 113 must be present.   No Customer - 15 min.   
N4010A-113 N4010AK-113 Bluetooth Audio Generation & Analysis Measurement Yes License Key A.04.01.02     No Customer - 15 min. Option 113 includes option 111 functionality.
N4010A-204 N4010AK-204 N4010A Signal Studio License Software Updates Yes License Key A.01.14.11 Option 104 must be present.   No Customer - 15 min.  

Bluetooth and the Bluetooth logos are trademarks owned by the Bluetooth SIG, Inc., U.S.A. and licensed to Agilent Technologies, a company dedicated to enabling the development of Bluetooth technology and Bluetooth communication.