Here’s the page we think you wanted. See search results instead:


Discutez avec un expert

MIMO OTA Two-Stage Method Using PXT and PXB

This video is a demonstration of testing the MIMO OTA performance of an LTE device using the two-stage method with Keysight Technologies' N5106A PXB and E6621A PXT. This method is efficient and cost-effective and can be used for multiple stages of test including design verification testing of antennas or devices on a lab bench. 3GPP and CTIA are currently evaluating this method to be added to LTE conformance testing.


Ce contenu nécessite un navigateur avec JavaScript activé et Adobe Flash Player installé

Installer Adobe Flash Player 

Learn more about Cellular Videos