Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Millimeter-Wave FCC Part 15 Transmitter Compliance

Achieve compliance with FCC Part 15 Regulations using harmonic mixers and standard gain horn antennas

OML’s harmonic mixers and standard gain horn antennas when combined with the Keysight PXA signal analyzer or PSA spectrum analyzer insure that you can achieve compliance to FCC Part 15 regulations for your millimeter wave transmitters.

  • Certify millimeter-wave transmitters to FCC Part 15 regulations
  • Extend the frequency range of your Keysight PXA and PSA
  • Harmonic mixer and antenna complies with recommended Part 15 testing methodologies
  • Waveguide interface compatible with MIL-DTL-3922/54 and MIL-DTL-3922/67D
  • Standard gain antennas comply with ANSI C63.4, C63.5, C63.10 and C63.26
  • Four configurations spanning 40 GHz to 220 GHz
  • Request more information and Keysight’s partner, OML, Inc., will contact you to discuss your requirements in more detail. 

Documents & Downloads

Millimeter-Wave FCC Part 15 Transmitter Compliance Test 
Co-branded Solutions Partner brochure with OML, Inc.

Brochure 2012-04-10

null PDF 366 KB