Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

How Do Recalibrate the FieldFox Battery Pack?

FieldFox battery pack is a smart battery, which has a built-in monitoring system to check the accuracy of the charge gauge. From the FieldFox battery display view, if the Max Error is 10%, it is recommended to recalibrate the battery pack using external battery charger, N9910X-872. This will recalibrate the accuracy of the battery's charge gauge.