Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Are the remote control commands of the handheld spectrum analyzers compatible with any other instrument?

The HSA’s remote control command set is compatible with other spectrum analyzers. The HSA’s command set is a subset of the ESA series spectrum analyzer command set.

There are some command differences between the N9340B and those of the C model units (N9342C, N9343C and N9344C). Please refer to the “HSA Programmer’s Guide” and the “N9340B Programmer’s Guide”.

Documents & Downloads

N9340B RF Handheld Spectrum Analyzer Programmer's Guide 
Programming examples for the N9340B.

Programming and Syntax Guide 2014-07-01

null PDF 992 KB
N9342C/N9343C/N9344C Handheld Spectrum Analyzer (HSA) Programmer's Guide 
Programming examples for the N9342C, N9343C and N9344C HSA.

Programming and Syntax Guide 2013-02-01

null PDF 1.04 MB