Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Do you have accuracy specifications for my 44701 voltmeter when used with the 44705F or 44708F multiplexer?

Following are the system accuracy specifications for the 44701A Integrating DVM when used with 44705F or a 44708F Solid State Relay Multiplexers.

(90 Days 18-28 Degree C, Auto-zero on, 1 Hr warm up)

T Coeff

DC Voltage Accuracy: +-(% of reading + volts) per deg C beyond

Range 1 PLC 0.1 PLC .005 PLC .0005 PLC 18-28 C

30 mv 0.02%+14 uv 0.02%+20 uv 0.02%+92 uv 0.02%+140 uv .0021%+30nv

300 mv .008%+14 uv .008%+22 uv .008%+112 uv .008%+200 uv .00065%+300nv

3 v .008%+16 uv .008%+52 uv .008%+480 uv .008%+ 4 mv .00065%+300nv

30 v .021%+310 uv .021%+700 uv .021%+ 4 mv .021%+ 40 mv .00068%+30uv

300 v .021%+700 uv .021%+ 4 mv .021%+ 40 mv .021%+400 mv .00068%+30uv