Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

Where can I find detailed specifications for the E4406A, PSA Series, ESA Series Spectrum Analyzers?

We publish both an abbreviated Data Sheet and complete Specifications Guide for these analyzers. You can find the complete specifications guide by looking under Manuals, Guides, and Notifications at the bottom of each product web page.

Documents & Downloads

E4406A VSA Signal Analyzer Data Sheet 
Data sheet for the E4406A VSA signal analyzer

Hoja de datos 2006-04-30

null PDF 276 KB
E4406A VSA Signal Analyzer Specifications Guide 
Specifications guide for the E4406A VSA signal analyzer.

Descripción técnica 2006-03-01

null PDF 563 KB
PSA Series Spectrum Analyzers - Data Sheet 
This data sheet provides specifications for the PSA family of spectrum analyzers.

Hoja de datos 2013-11-25

ESA-L Series Spectrum Analyzers Data Sheet 
As the lowest cost option in the ESA Series, the ESA-L models are ideal for cost-conscious bench-top or manufacturing environments. Frequency, amplitude and general specs are provided.

Hoja de datos 2012-12-05

null PDF 1.08 MB
ESA-E Series Spectrum Analyzer - Data Sheet 
The general-purpose ESA-E Series spectrum analyzer can be used for a wide range of applications from aerospace defense to the manufacturing line. Frequency, amplitude and general specs are provided.

Hoja de datos 2014-08-04

null PDF 613 KB