Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

[Method of Implementation] DisplayPort 1.2b Cable-Connector Assembly Compliance Test

Overview

This method of implementation (MOI) is a guide for VESA DisplayPort PHY Compliance Test Version 1 Revision 2b using Keysight E5071C ENA Option TDR. Please download the MOI and state file that assists in making efficient DisplayPort cable/connector compliance tests.

Revision Number

Rev.03.01

Measurement Parameters

     Time Domain Measurements

  • Bulk Cable and Connector Impedance Measurements (Normative).
  • Intra-pair Skew Measurements (Normative).
  • Inter-pair Skew Measurements (Normative).

     Frequency Domain Measurements

  • Insertion Loss Measurements (Normative).
  • Return Loss Measurements (Normative).
  • Near End Noise Measurements.
  • Power Sum Equal Level Far End Noise Measurements (Normative).

 

Measurement Image
DisplayPort Cable-Connector for E5071C-TDR

For E5071C Option 010: Keysight Method of Implementation (MOI) for DisplayPort Cable-Connector Assembly Compliance Test Using Keysight E5071C ENA Network Analyzer

Documents & Downloads

Keysight Method of Implementation (MOI) for DisplayPort1.2b Cable-Connector Assembly Compliance Test 
Keysight Method of Implementation (MOI) for DisplayPort 1.2b Cable-Connector Assembly Compliance Test Using Keysight E5071C ENA Network Analyzer Option TDR

Nota de aplicacion 2013-02-18

null PDF 1.29 MB
E5071C-TDR State file for DisplayPort 1.2b Compliance Test (Option 4D5, 4K5) 
 

Ejemplo de programación 2015-03-03

null ZIP 69 KB
E5071C-TDR Limit Line Files for DisplayPort 1.2b Compliance Test 
 

Ejemplo de programación 2013-01-31

null ZIP 16 KB