Here’s the page we think you wanted. See search results instead:

 

Hable con un experto

89601B VSA software and X-Series signal analyzer software compatibility matrix


The table below describes the version compatibility requirements for 89600 VSA software and X-Series signal analyzer software. These requirements must be followed regardless of where the software is running (external PC or internal to the X-Series analyzer).

Supported Software Configurations
X-Series Signal Analyzer
Software Version


 
89601B or
89601BN
VSA Software
Version
N9000A CXA Signal Analyzer
≥ A.07.06 < A.14.54 ≥ 13.01 < 21.00
≥ A.14.54 < A.17.00 ≥ 16.01 < 21.00
≥ A.17.00 < A.19.05 ≥ 16.01 < 22.00
≥ A.19.05 ≥ 22.00
N9000B CXA Signal Analyzer
≥ A.17.05 < A.19.05 ≥ 21.00 < 22.00
≥ A.19.05 ≥ 22.00
N9010A EXA Signal Analyzer
≥ A.07.06 < A.14.54 ≥ 13.01 < 21.00
≥ A.14.54 < A.17.00 ≥ 16.01 < 21.00
≥ A.17.00 < A.19.05 ≥ 16.01 < 22.00
≥ A.19.05 ≥ 22.00
N9010B EXA Signal Analyzer
≥ A.17.05 < A.19.05 ≥ 21.00 < 22.00
≥ A.19.05 ≥ 22.00
N9020A MXA Signal Analyzer
≥ A.07.06 < A.14.54 ≥ 13.01 < 21.00
≥ A.14.54 < A.17.00 ≥ 16.01 < 21.00
≥ A.17.00 < A.19.05 ≥ 16.01 < 22.00
≥ A.19.05 ≥ 22.00
N9020B MXA Signal Analyzer
≥ A.17.05 < A.19.05 ≥ 21.00 < 22.00
≥ A.19.05 ≥ 22.00
N9030A PXA Signal Analyzer
≥ A.07.06 < A.14.54  ≥ 13.01 < 21.00
≥ A.14.54 < A.17.00 ≥ 16.01 < 21.00
≥ A.17.00 < A.19.05 ≥ 16.01 < 22.00
≥ A.19.05 ≥ 22.00
N9030A PXA Signal Analyzer with Option BBA
≥ A.08.03 < A.14.54  ≥ 14.00 < 21.00
≥ A.14.54 < A.17.00 ≥ 16.01 < 21.00
≥ A.17.00 < A.19.05 ≥ 16.01 < 22.00
≥ A.19.05 ≥ 22.00
N9030A PXA Signal Analyzer with Option 543, 544, or 550
≥ A.08.03 < A.14.54 ≥ 14.00 < 21.00
≥ A.14.54 < A.17.00 ≥ 16.01 < 21.00
≥ A.17.00 < A.19.05 ≥ 16.01 < 22.00
≥ A.19.05 ≥ 22.00
N9030B PXA Signal Analyzer
≥ A.17.05 < A.19.05 ≥ 21.00 < 22.00
≥ A.19.05 ≥ 22.00
N9030B PXA Signal Analyzer with option B5X
≥ A.18.00 < A.19.05 21.20
≥ A.19.05 ≥ 22.00
N9038A MXE EMI Receiver
≥ A.10.04 < A.14.54  ≥ 14.00 < 21.00
≥ A.14.54 < A.17.00 ≥ 16.01 < 21.00
≥ A.17.00 < A.19.05 ≥ 16.01 < 22.00
≥ A.19.05 ≥ 22.00

N9040B UXA Signal Analyzer

≥ A.15.00 < A.19.05 ≥ 19.00 < 22.00
≥ A.19.05 ≥ 22.00
N9040B UXA Signal Analyzer with option H1G
 
≥ A.18.00 < A.19.05 21.20
≥ A.19.05 ≥ 22.00
N9041B UXA Signal Analyzer
≥ A.19.05 ≥ 22.20
2 Channel RF configuration using N9010A EXA or N9020A MXA without Options B40 or DP2
 
≥ A.07.06 < A.14.54  ≥ 13.01 < 21.00
≥ A.14.54 < A.17.00 ≥ 16.01 < 21.00
≥ A.17.00 < A.19.05 ≥ 16.01 < 22.00
≥ A.19.05 ≥ 22.00

 

External Mixers
Model X-Series Signal Analyzer
Software Version
 
89601B or
89601BN
VSA Software
Version
M1970V ≥ A.08.54 ≥ 15.00
M1970W ≥ A.08.54 ≥ 15.00
M1970E ≥ A.11.03 ≥ 17.00
M1971E ≥ A.16.05 ≥ 20.00
M1971V ≥ A.18.00 ≥ 21.20
M1971W ≥ A.18.00 ≥ 21.20

NOTE: With VSA version 18 or later, Windows XP is out of support. So upgrade to Windows 7 is required to use 89600 VSA inside X-Series analyzers. Otherwise, transport 89600 VSA license out to an external PC with Windows 7 or 8 operating system.

Documents & Downloads

89601B - 89600 VSA Software and 30-Day Free Trial 
Software updates for the 89601B (89600 VSA software) available for download.
Previous Versions

Actualización de firmware Current Version: 22.20 | 2017-07-10

89600 (89620B) WLA Software and 30-Day Free Trial 
Software updates for the 89620B available for download.
Previous Versions

Actualización de firmware Current Version: 22.20 | 2017-07-10

89600 (89601BE/89601BNE) VSA Software and 30-Day Free Trial 
Software updates for the 89601BE and 89601BNE (89600 VSA software) available for download.
Previous Versions

Actualización de firmware Current Version: 22.20 | 2017-07-10