Contact an Expert

What application software is available for Keysight U4000, 16900, 16800, and 1680/90 Series logic and protocol analyzers?

The following table provides you with a central location for quickly seeing the application support available for Agilent U4000, 16900, 16800 and 1680/90 logic and protocol analyzers.

Ensure you’re taking advantage of the latest features, minor enhancements and resolved issues by downloading the latest instrument and application software for your logic or protocol analyzer. When you select a link in the table you will be taken to the software download page for that item. The download page provides download and install instructions, prerequisite information, supported instruments, and related links.

To easily access this information in the future, bookmark this link: http://www.agilent.com/find/la-sw-download

Main System Software
(Required for all applications)
Free Add-ins Licensed Add-in Software
(Orderable Products)
Licensed Add-in Software
(Discontinued Products)
Logic and Protocol Analyzer Software

Analysis AddIn Wizard

DDR Setup Assistant and Eyefinder

Enhanced Turbo Trigger Tool

B4621A Bus Decoder for DDR2 and DDR3 Validation

B4621B Bus Decoder for DDR2, DDR3 and DDR4 Validation

B4622A DDR2/3 Protocol Compliance and Analysis Tool

B4622B DDR2/3/4 Protocol Compliance and Analysis Tool

B4623A Bus Decoder for LPDDR and LPDDR2 Validation

B4623B Bus Decoder for LPDDR, LPDDR2 and LPDDR3 Validation

B4655A FPGA Dynamic Probe / E9524A MicroBlaze Trace Toolset for Xilinx FPGAs

B4656A FPGA Dynamic Probe for Altera FPGAs

N4850A/N4860A DigRF v3 Digital Acquisition/Stimulus Probe

N4851A/B & N4861A/B MIPI D-PHY Digital Acquisition/Stimulus Probes

E9595A Analysis Probe for ARM7/9 Processors

E9521A Logic Analysis Decoder Software for ARM 7/9 and ARM 11 ETM

E9520A Motorola MPC8540/MPC8560 Inverse Assembler

E9523A Freescale MXC Memory Bus Decoder

E9522A Freescale StarCore140 Nexus Decoder

E9587A Analysis Probe for Motorola/IBM PowerPC 603 Processors

E9610A Motorola MPC555 Inverse Assembler

E9614A MPC 7410/50 Analysis Probe

E9603A Motorola MPC8260 PowerQUICCII Analysis Probe

E9484B PPC860 Emulation Solution

B4641A Protocol Development Kit

B4608A Remote Programming Interface

N4215A RapidIO Protocol Analysis and Trigger Tool

E8045A Socket 478 Analysis Probe for the Intel

E8045B LGA Socket Analysis Probe for the Intel Pentium 4

E8047B Socket 603 or 604 Pin Analysis Probe for Intel Xeon Processors

N4220A/B Packet Analysis Probe for PCI Express

N4219B Serial ATA I, Serial ATA 2 and Serial Attached SCSI Protocol Analysis Probe