Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

U1250A Series Side-by-Side Comparison

U1250A Series Handheld Digital Multimeters

 U1251AU1252A
Resolution50000 counts50000 counts
Basic DCV Accuracy0.03%0.025%
Displays (50,000 count)DualDual
True RMSACAC + DC
Capacitance10nF to 100mF10nF to 100mF 
Resistance50 MΩ500 MΩ
Current10A10A
Frequency0.5Hz to 200kHz0.5Hz to 500kHz
Math Functions66
Data Logger100 points (manual)
200 points (interval)
Unlimited (PC)
100 points (manual)
200 points (interval)
Unlimited (PC)
Frequency CounterN/A0.5Hz to 20 MHz
Programmable Square Wave GeneratorN/A0.5Hz to 4800 Hz
Operating temperature-20°C to +55°C -20°C to +55°C
Safety ComplianceCat III 1000VCat III 1000V
Battery9V AlkalineNiMH Rechargeable with power adapter
I/O InterfaceIR to USB(optional)IR to USB(optional)
Dimensions(mm)203.5 x 94.4 x 59.0203.5 x 94.4 x 59.0
Approximate Weight(g)504527