Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

DDR Design, Test, Verifikation und Konformitätstest

Der Entwicklungszyklus von DDR3- und DDR4-Designs kann, ganz grob, in drei Phasen unterteilt werden: Entwurf/Simulation, aktive Signalvalidierung und Funktionstest. Keysight bietet Lösungen für den (elektrischen) Physical Layer, den Protocol Layer und den Funktionstest.

Laden Sie sich die Applikationsschriften zum Thema DDR3 und DDR4 herunter

Functional Testing and Validation for DDR4 & LPDDR4 Memory - Application Note 
Evolving DDR technology & accelerating data rates mean shrinking data valid windows & more difficult system evaluation. Address challenges with test techniques & measurement tools from Keysight.

Application Note 2015-05-20

Evolved Testing Methods to Achieve DDR4 Compliance - Application Note 
DDR memory design must be faster, while designs must shrink and use less power. Gain design insight early so you can meet product quality, interoperability, and time-to market goals.

Application Note 2015-04-01

Advanced Design System Simulation: A New Methodology for Next-Generation DDR4 - Application Note 
Keysight’s DDR4 test methodology allows developers to skip specification tests during design space exploration and run the full suite near the end of the design phase, at release candidate sign-off.

Application Note 2015-06-17

Physical Layer Validation and Functional Test of DDR4 and LPDDR4 Memory - Application Note 

Application Note 2015-06-01