Sprechen Sie mit einem Experten

Migrate to the X-Series RF Signal Generators and Generate True Performance

Zur Ansicht dieses Textes, benötigen Sie einen Browser der JavaScript und Adobe Flash Player kompatibel ist

Flash herunterladen 

Keysight’s X-Series signal generators are crafted to create RF signals capable of testing your very best devices and designs. They produce the signals you need — from simple to complex, from clean to impaired — to test your device within and beyond its limits. Visit X-Series signal generators to find out more.

Migrate from the E4428C/E4438C ESG

The new N5181B/N5182B MXG RF analog and vector signal generators exceed the ESG’s performance in every category — power, ACPR, EVM, phase noise, bandwidth, and memory depth — and offer a wider range of signal simulation with both real-time and arbitrary waveform generation capabilities. Extensive backward compatibility and broad Signal Studio software support enable drop-in replacement without rewriting code or integrating new drivers, and allow you to continue to enjoy the benefits of high-reliability and easy maintenance, with a 3-year calibration cycle.

Move up to the MXG X-Series RF Signal Generator
Read about the benefits of migrating and compare the ESG to MXG Why Migrate from ESG to the New MXG X-Series Signal Generator
View side-by-side configuration information ESG configuration guide
Obtain migration assistance Keysight's Migration Planning Services (North America)
Instrument security Security Features for Keysight Signal Generators
Migration trade-in offer Trade-in and save up to 50%

Migrate from the first-generation N5181A/N5182A MXG

The new N5171B/N5172B EXG RF analog and vector signal generators offer the value and performance of the first-generation MXG, along with significant enhancements to output power, ACPR, memory, and bandwidth. The EXG also offers scaled up performance and functionality with options such as a real-time baseband generator, high output power, and a built-in multi-function generator. You can continue to use the existing Signal Studio applications in additional to new capabilities for real-time LTE and GNSS for receiver testing.

Move up to the EXG X-Series RF Signal Generator
Read about the benefits of migrating and compare the first-generation MXG to EXG Why Migrate from the First-Generation MXG to the New EXG X-Series Signal Generator
View side-by-side configuration information First-generation MXG configuration guide
Obtain migration assistance Keysight's Migration Planning Services (North America)
Instrument security Security Features for Keysight Signal Generators
Migration trade-in offer Trade-in and save up to 50%

Migrate from the 8648-Series

When you migrate from the 8648-Series to the new EXG RF analog and vector signal generators, you will boost every aspect of your test system’s performance, with wider frequency coverage, greater output power, and improved signal purity and modulation performance. You will also enjoy a much wider range of signal simulation capabilities for testing the latest generation of devices and receivers, as well as high-reliability, easy maintenance, a 3-year calibration cycle, and robust backward code compatibility.

Move up to the EXG X-Series RF Signal Generator
Read about the benefits of migrating and compare the 8648-Series to EXG Why Migrate the 8648-Series to the New EXG X-Series Signal Generator
Obtain migration assistance Keysight's Migration Planning Services (North America)
Instrument security Security Features for Keysight Signal Generators
Migration trade-in offer Trade-in and save up to 50%

Migrate from the E4400/20/21/22/30/31/32/33B ESG

The new N5171B/N5172B EXG RF analog and vector signal generators offer the value and performance of the E4400/20/21/22/30/31/32/33B ESG, along with significant enhancements to output power, ACPR, memory, and bandwidth. The EXG also offers scaled-up performance and functionality with options such as a real-time baseband generator, high output power, and a built-in multi-function generator. You can continue to use the existing Signal Studio applications in additional to new capabilities for real-time LTE and GNSS for receiver testing.

Move up to the EXG X-Series RF Signal Generator
If you have an E4430/31/32/33B ESG, your replacement product is the N5172B EXG X-Series signal generator Learn more about the new N5172B EXG X-Series signal generator
If you have an E4400/20/21/22B ESG, your replacement product is the N5171B EXG X-Series signal generator Learn more about the new N5171B EXG X-Series signal generator

Migrate from the E4423/24/25/26/34/35/36/37B ESG

The new N5181B/N5182B MXG RF analog and vector signal generators offer the value and performance of the E4423/24/25/26/34/35/36/37B ESG, along with significant enhancements to output power, ACPR, memory, and bandwidth. The EXG also offers scaled-up performance and exceeds the ESG's performance in every category — power, ACPR, EVM, phase noise, bandwidth, and memory depth as well as a wider range of signal simulation with both real-time and arbitrary waveform generation capabilities. Extensive backward compatibility and broad Signal Studio software support enable drop-in replacement without rewriting code or integrating new drivers and allow you to enjoy the benefits of high-reliability and easy maintenance, with a 3-year calibration cycle.


Move up to the X-Series RF Signal Generator
If you have an E4434/35/36/37B ESG, your replacement product is the N5182B MXG X-Series signal generator Learn more about the new N5182B MXG X-Series signal generator
If you have an E4423/24/25/26B ESG, your replacement product is the N5181B MXG X-Series signal generator Learn more about the new N5181B MXG X-Series signal generator

For more product information, visit www.keysight.com/find/X-Series_SG

Documents & Downloads

Save up to 50% on an N5171B, N5172B, N5181B, N5182B X-Series Signal Generator 
Trade in eligible Keysight or competitor signal generators and receive up to 50% off a new N51xxB signal generator.

Special Offer 2015-11-30