Here’s the page we think you wanted. See search results instead:


Sprechen Sie mit einem Experten

Is number of bits the only factor to look at if I'm measuring at very low voltage say 5mVpp?

No it is not. Often times, you will have to look at the Gain Error and Offset Error as well as System Noise in the DAQ. All of these are in millivolt range and thus it may not be suitable for an application requiring 5mV data to be measured.