Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

E4360 Programmer's Reference

This Help file contains reference information to help you program the Keysight E4360 Modular Solar Array Simulator over the remote interface using the SCPI programming language. The Keysight E4360 supports the SCPI programming language on its remote I/O interface (LAN, USB, GPIB).

Download the zip file below to a local disk drive. Double-click on the file to extract the E4360 Programmer's Reference, "E4360_SCPI_Reference.chm". Note: For security reasons, .chm files cannot be run from network drives. Please open this file from your local C: drive.

Documents & Downloads

E4360 Programmer's Reference Help File 
Download this zip file to a local disk drive. Double-click on the saved file to extract the E4360 Programmer's Reference, E4360_SCPI_Reference.chm.

Help File 2009-07-29

null ZIP 466 Bytes
E4360 Programmer's Reference Help Guide 
This is a PDF version of the E4360 Programmer's Reference Help File

Help File 2011-12-01

null PDF 1.32 MB