Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

Setup files for 802.16 OFDMA signal generation and analysis

For your convenience, Keysight is providing set-up files of 802.16 OFDMA waveforms to help verify that your WiMAX signal generation and signal analysis system is working correctly. These set-up files are used for signal creation with Signal Studio for 802.16 WiMAX and signal analysis by 89601A VSA software with Option B7Y IEEE-802.16e OFDMA modulation analysis.

For a more detailed description of the setup files and recommended equipment setup, view the Read Me document.

These files are intended as an aid and are not supported.

Documents & Downloads

Read Me - OFDMA Example Files 

User Manual 2007-07-02

null PDF 72 KB