这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家联系

Are the USB data acquisition (DAQ) devices compatible with USB 1.1 or USB 2.0?

The USB data acquisition (DAQ) devices come with Full Speed USB (12Mbps) which is compatible with any USB Host 1.1 and 2.0.