Here’s the page we think you wanted. See search results instead:


Discutez avec un expert

81200 Demo/Tutorial/Getting Started

The web based 81200 demo, tutorial and getting started provide a comprehensive overview of the Keysight 81200 Data Generator/Analyzer Platform.

Use the Keysight 81200 Demo/Tutorial/Getting Started link on this page to download the software to your PC.


This software is 10.4MB in size, and will take a long time to download using a dial-up connection.

To start the web-based program extract the .exe file on your PC and click on ....../index.html

See Requirements for more info.

See also the Lisense info.

The 81200 Demo/Tutorial/Getting Started is split into three parts:


- This Demo presents the most important features of the Keysight 81200 Data Generator / Analyzer Platform.

- It runs for 10 minutes but can be halted at any time.


- The Tutorial shows how to work with the system and how to use some special features.


- Getting Started is a guided tour that demonstrates how to use the system. It can be halted and continued at a later point of time.

This product features the Macromedia ShockwaveTM Player,

the Web standard for entertaining, engaging, rich media playback and the Macromedia FlashTM Player,

the standard for high-impact, vector-based Web sites.

For further information regarding either of these Players, visit the Players section of the Macromedia World Wide Web site.

If the Macromedia ShockwaveTM Player is not available on your PC, use the Macromedia link to download the latest version of it.

Macromedia, Shockwave, and Flash are trademarks of Macromedia, Inc.

Documents & Downloads

Keysight 81200 Demo/Tutorial/Getting Started 

Demo 2004-02-20

null EXE 10.13 MB