Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

[Method of Implementation] USB 3.0 Cable-Connector Assembly Compliance Test

Overview

This method of implementation (MOI) is a guide for USB3.0 Connectors and Cable Assemblies Compliance Tests using Keysight E5071C ENA Option TDR. Please download the state file as well as the appropriate calibration kit definition file that assist making efficient USB3.0 connectors and cable assemblies compliance tests according to the MOI.

Revision Number

Rev.02.30

Measurement Parameters

  • Mated Connector Impedance measurements
  • Raw Cable Impedance measurements
  • Intra-Pair Skew measurements
  • D+/D- Pair Intra-Pair Skew measurements
  • D+/D- Pair Propagation Delay measurements
  • Differential Near End Crosstalk measurements
  • Differential Crosstalk Between D+/D- and Super Speed measurements
  • Insertion Loss measurements
  • Differential-to-Common-Mode Conversion measurements
  • D+/D- Pair Attenuation measurements
  VBA Image
  USB 3.0 for E5071C-TDR

For E5071C Option 010: [VBA Sample Program] USB 3.0 Connectors and Cable Assemblies Compliance Tests

Documents & Downloads

Keysight Method of Implementation (MOI) for USB3.0 Cable-Connector Assembly Compliance Test 
Keysight Method of Implementation (MOI) for USB3.0 Cable-Connector Assembly Compliance Test Using Keysight E5071C ENA Network Analyzer Option TDR

Application Note 2012-12-17

null PDF 1.82 MB
E5071C-TDR State file for USB3.0 Compliance Tests (Option 480, 485) 
 

Programming Example 2010-09-07

null ZIP 54 KB
E5071C-TDR State file for USB3.0 Compliance Tests (Option 4D5, 4K5) 
 

Programming Example 2010-11-11

null ZIP 83 KB
E5071C CalKit Definition File for USB3.0 Official Calibration Standards with SN00XXX 
For Calibration Standards with Serial Number Starting from SN00XXX.

Programming Example 2010-09-08

null ZIP 2 KB
E5071C CalKit Definition File for USB3.0 Official Calibration Standards with SN01XXX and SN02XXX 
For Calibration Standards with Serial Number Starting from SN01XXX or SN02XXX.

Programming Example 2011-09-01

null ZIP 2 KB