Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Setup files for 802.16 OFDMA signal generation and analysis

For your convenience, Keysight is providing set-up files of 802.16 OFDMA waveforms to help verify that your WiMAX signal generation and signal analysis system is working correctly. These set-up files are used for signal creation with Signal Studio for 802.16 WiMAX and signal analysis by 89601A VSA software with Option B7Y IEEE-802.16e OFDMA modulation analysis.

For a more detailed description of the setup files and recommended equipment setup, view the Read Me document.

These files are intended as an aid and are not supported.

Documents et téléchargements

Read Me - OFDMA Example Files 

Manuel de l'utilisateur 2007-07-02

null PDF 72 KB