Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

VEE Pro and The MathWorks MATLAB®

VEE Pro includes the MATLAB® Script object, which provides access to the functionality of MATLAB. MATLAB Script is a subset of the standard full-featured MATLAB from The MathWorks. By upgrading to the full version of MATLAB, you can use a wide range of additional MATLAB features in VEE Pro, but you need to choose a compatible version of VEE Pro and MATLAB.

The following matrix shows what version of MATLAB is supported in each version of Keysight VEE Pro. Only PC information is provided if the Development Environment is supported then the Runtime Environment is also supported on the same configuration.

Keysight VEE Pro Version MATLAB® Version TMW Release Number
2.2, 2.23, 2.3, 3.0, 3.1, 3.11, 3.12 No No
3.2, 3.21 No No
4.0, 4.01 No No
5.0, 5.01 No No
6.0, 6.01 5.3 R11.1
6.1, 6.2 6.1 R12.1
7.0, 7.01, 7.03  5.3, 6.1, 6.5, 7.0  R11.1, R12.1, R13, R14 
7.5, 7.51, 7.52 5.3, 6.1, 6.5, 7.0 R11.1, R12.1, R13, R14
8.0, 8.01 5.3, 6.1, 6.5, 7.0 R11.1, R12.1, R13, R14
8.5, 8.51 6.5, 7.0, 7.4 R13, R14, R2007a
9.0, 9.2, 9.3 6.5, 7.0, 7.4 R13, R14, R2007A
9.31 6.5, 7.0, 7.4, 7.12 R13, R14, R2007A, R2011a