Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

N1930B Physical Layer Test System Videos

The Physical Layer Test System (PLTS) version 2011 software is a powerful signal integrity tool for today’s high-speed digital designers.

This video will show how to probe various passive interconnect features on a printed circuit board using the novel Automatic Fixture Removal (AFR) process. The test system set up will be shown with tips and hints for efficiency in making VNA-based measurements. The PLTS software platform has become an industry standard for calibration, measurement and analysis of linear passive interconnects such as cables, connectors, backplanes and printed circuit boards.

Documents et téléchargements

Video Demonstration of Probing with PLTS Automatic Fixture Removal (14:15) 
Test fixture effects from the measured data of a DUT.

Démonstration de base 2011-02-18

null WMF 163 KB