Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Real-Time Measurement of Antenna Characteristics

Reduce your Design Time with Fast Magnetic Near-Field Measurements of Antenna Characteristics

The RFxpert probe array can be used with Keysight Technologies network analyzers and base station emulators to make gain, efficiency and S11 measurements to test cellular antennas. Typical Keysight instruments include the E5071C ENA network analyzer, the N9912A FieldFox RF analyzer and the E5515C 8960 wireless communications test set.

EMSCAN’s RFxpert when used with Keysight instrumentation can reduce the time to measure your antenna characteristics by at least one order of magnitude and minimize costly design cycles by a factor of 1 or 2, improving dramatically your design productivity.

  • Real-time near-field measurement of antenna characteristics
  • Calculates far-field antenna characteristics from near-field measurements
  • RFxpert probe array for fast magnetic near-field measurements
  • Patented array of 384 or 1600 electronically switched probes
  • Near-field measurements from 300 MHz to 6 GHz
  • Used with Keysight power meters, network analyzers or base station emulators
  • EMSCAN RFxpert software for analysis and visualization
  • Request more information and Keysight’s partner, EMSCAN, will contact you to discuss your requirements in more detail.

Available Solution Briefs

Real-Time Measurement of Antenna Characteristics 
Co-branded Solutions Partner brochure with EMSCAN on Real-Time Antenna Measurements

Brochure 2017-04-20