Discuter avec un expert

TR Module Testing

Reduce TR module test time without compromising measurement accuracy

Test time and accuracy are the two critical concerns when characterizing your Transmit/Receive modules (TR modules). The TRM-X is an integrated TR module test rack system based on the Keysight PNA-X network analyzer that gives you the optimum combination of speed and accuracy.

  • TR module test solution for all transmit receive modules
  • Combines accuracy with fast test times
  • Uses Keysight PNA-X network analyzer
  • Manual testing in R&D or automated production testing
  • Comprehensive pulsed and non-pulsed measurements
  • Supports multiple DUT testing
  • Automated test and calibration with software