Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Buy Any Keysight Big5 Bench Instrument, Get A Complimentary Handheld!

Empower your engineers with a handy, reliable tool for carrying out measurements and tests on the go – whenever, wherever.

Start date: April 1, 2017            
End date: September 30, 2017
Promotion Code: 6.015
Availability: United States, Canada, Latin America, Asia Pacific and Japan.

Be eligible to receive the Keysight U1242C Handheld DMM (worth USD$300) at no cost when you buy a Keysight Big5 Bench equipment. The complimentary U1242C is IP67 certified (water and dust resistant) with up to 400 hours of long battery life.

For detailed Terms and Conditions, please refer to the promotion flyer.

Qualifying Keysight products include:

Big5 Bench Product Families Promotion Products Product Description
Big5 Bench 1: Low-Profile Modular Power System (MPS) & DC Power Analyzer
Accelerate ATE with small, flexible, fast DC power.

N6700B/C     

Low-Profile Modular Power System Mainframe, 400 W

N6701A/C

Low-Profile Modular Power System Mainframe, 600 W

N6702A/C

Low-Profile Modular Power System Mainframe, 1200 W

N6705B/C

DC Power Analyzer, 600 W
Big5 Bench 2: Programmable DC Power Supply
Power your designs safely and quietly during manual tests or automated sequences.
E36102A Single-Output DC Power Supply, 6 V, 5 A, 30 W
E36103A Single-Output DC Power Supply, 20 V, 2 A, 40 W
E36104A Single-Output DC Power Supply, 35 V, 1 A, 35 W
E36105A Single-Output DC Power Supply, 60 V, 0.6 A, 36 W
E36106A Single-Output DC Power Supply, 100 V, 0.4 A, 40 W
NEW! E36311A Triple-Output DC Power Supply: 6 V, 5 A and ±25 V, 1 A, 80 W
NEW! E36312A Triple-Output DC Power Supply: 6 V, 5 A and 2 x 25 V, 1 A, 80 W
NEW! E36313A Triple-Output DC Power Supply: 6 V, 10 A and 2 x 25 V, 2 A, 160 W
Big5 Bench 3: DAQ / Data Logger Switch Unit
Create more measurement possibilities in less time.
34970A DAQ/Data Logger Switch Unit, GPIB & RS-232 connectivity
34972A LXI DAQ/Data Logger Switch Unit, LAN & USB connectivity
Big5 Bench 4: Trueform Waveform Generator
Exclusive technology for lowest jitter, harmonic and non-harmonic distortion.
ECN2015 Impact Awards and EDN 2015 Best in Design & Test Award Finalist.
33611A Waveform Generator, 80 MHz, 1-channel
33612A Waveform Generator, 80 MHz, 2-channel
33621A Waveform Generator, 120 MHz, 1-channel
33622A Waveform Generator, 120 MHz, 2-channel
Big5 Bench 5: B2900 Precision SMU/Low-Noise Power Source/Picoammeter/Electrometer
Ideal for sensitive, low-level current measurements. B2987A is EDN 2015 Best in Design & Test Award Finalist.
B2901A Precision Source/Measure Unit, 100 fA, 1-channel
B2902A Precision Source/Measure Unit, 100 fA, 2-channel
B2911A Precision Source/Measure Unit, 10 fA, 1-channel
B2912A Precision Source/Measure Unit, 10 fA, 2-channel
B2961A Low-Noise Power Source, 10 fA/100 nV resolution, 1-channel
B2962A Low-Noise Power Source, 10 fA/100 nV resolution, 2-channel
B2981A Femto/Picoammeter, 0.01 fA
B2983A Femto/Picoammeter, 0.01 fA, Battery option available
B2985A Electrometer/High Resistance Meter, 0.01 fA
B2987A Electrometer/High Resistance Meter, 0.01 fA, Battery option available         

Take advantage of this offer