Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

What are the failures that boundary scan test can detect?

Boundary Scan test will be able to diagnose the following failures:

- Open between boundary scan Signal pins
- Open between boundary scan Signal pin to VCC
- Open between boundary scan Signal pin to GND
- Shorts between boundary scan Signal pin to VCC
- Short between boundary scan Signal pin to GND
- Missing pull up resistor on boundary scan signal pin.
- Missing pull down resistor on boundary scan signal pin.
- Shorted pull up resistor on boundary scan signal pins.
- Shorted pull down resistor on boundary scan signal pins.
- Missing series resistor in between boundary scan pins
- Missing 1149.6 differential capacitor
- Shorted 1149.6 differential capacitor
- Open between boundary scan signal pin and digital pins
- Short between boundary scan signal pin and digital pins
- Open connector pin connected to boundary scan pins
- Shorts between boundary scan signal pin and digital pins
- Wrong boundary scan device
- Wrong Non boundary scan device (DDR, Flash, Buffer, Gates, etc )