Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

N5171B EXG X-Series Analog Signal Generator Upgrades

Upgrade Logo
Most of the N5171B EXG X-Series analog signal generator options are available for post-sale retrofit.

Hardware upgrade kits contain installation instructions and the desired assembly. Adjustments or performance verifications may be required to ensure the instrument meets the published specifications.

  • Some performance verification tests can be performed using the N7800A Calibration & Adjustment Software. All adjustments must be performed using the N7800A Calibration & Adjustment Software.
  • More involved upgrades require the instrument be shipped to a Keysight Service Center to have the upgrade installed. Make sure to obtain a quote for the installation before sending the instrument and upgrade kit to a Keysight Service Center to get installed. A full calibration is the only way to guarantee specifications are being met.

The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade. In most cases the instrument will need to be sent to a Keysight Service Center.

Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from the Firmware Upgrade Center.

Some hardware upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website

See signal generation software available for your upgraded instrument and download free 30-day trials

Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By -Installation Time
006

Instrument security and removable memory card

N5171BU-006 No Installation note Hardware, License key ≥ B.01.01 None None None Customer - 0.5 Hrs
099

Expanded license key upgradability

N5171BU-099

No

Installation note Hardware, License key ≥ B.01.01 None None None Customer - 1.5 Hrs
1EA High output power N5171BU-1EA Yes License key installation Software, License key ≥ B.01.01 None  099 None  Customer - 0.5 Hrs 
1EM Move all connectors to rear panel Only available at time of instrument purchase Not applicable Not applicable Not applicable Not applicable Not applicable  Not applicable  Not applicable  Not applicable 
1ER Flexible reference input (1-50 MHz) N5171BU-1ER Yes License key installation Software, License key ≥ B.01.01 None  None  None  Customer - 0.5 Hrs 
302 Avionics (VOR/ILS) N5171BU-302 Yes

License key installation if serial number prefix ≥ MY/SG/US5620.

Service center installation if serial number prefix < MY/SG/US5620.

Software, License key ≥ B.01.58 None Instruments with a serial number prefix < MY/SG US5620 require a return to service center for license installation and verification. None

Customer - 0.5 Hrs if serial number prefix is ≥ MY/SG/US5620.

Keysight Service Center - 14 days (standard) if serial number prefix is < MY/SG/US5620.

303 Multifunction generator N5171BU-303 Yes License key installation Software, License key ≥ B.01.01 None  None  None  Customer - 0.5 Hrs 
320 Pulse train generator N5171BU-320 Yes License key installation Software, License key ≥ B.01.01 None  UNW  None  Customer - 0.5 Hrs 

501
503
506

Frequency range Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
UNM Standard front panel outputs Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable Not applicable
UNT AM, FM, phase modulation N5171BU-UNT Yes License key installation Software, License key ≥ B.01.01 None  None  None  Customer - 0.5 Hrs
UNW Narrow pulse modulation N5171BU-UNW Yes License key installation Software, License key ≥ B.01.01 None  None  None  Customer - 0.5 Hrs 
UNZ Fast switching N5171BU-UNZ Yes License key installation Software, License key ≥ B.01.01 None  099 None  Customer - 0.5 Hrs 

 

N5171B Accessories
Option Description Order As eDelivery Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By -Installation Time
0BW Service documentation, assembly and component N5171B-0BW No None  Service guide None  None  None  None  Not applicable
1CM Rack mount flange kit 1CM010A No None Hardware None None None 1CN006A, 1CP004A, 1CR012A Customer - 0.5 Hrs
1CN Front handle kit 1CN006A No None Hardware None None None 1CM010A, 1CP004A Customer - 0.5 Hrs
1CP

Rack mount flange kit with front handles

1CP004A No None Hardware None None None 1CM010A, 1CN006A, 1CR012A Customer - 0.5 Hrs
1CR Rack slide kit 1CR012A No None Hardware None  None  None  1CM010A, 1CP004A  Customer - 0.5 Hrs 
AB2 China - Chinese localization N5171B-AB2 No None  User's guide None  None  None  None  Not applicable
ABA Printed copy of the English documentation set N5171B-ABA No None User's guide None  None  None  None  Not applicable
CD1 CD-ROM containing the English documentation set N5171B-CD1 No None Documentation set None  None  None  None  Not applicable

Documents & Downloads

Signal Generator Firmware Update Center 
Download signal generator firmware, release notes, upgrade guide and FAQs.

FAQ 2015-08-27