Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Millimeter Wave Frequency Extension for Vector Network Analyzers

Characterize your millimeter wave devices accurately by extending the frequency range of your vector network analyzer

Millimeter wave solutions from Farran Technology can increase the frequency range of your vector network analyzer to 75 GHz (V-band), 90GHz (E-band), 110GHz (W-band), 170GHz (D-band) or 220GHz (G-band) with solutions for 325GHz (Y-band) in development. The frequency extenders are fully compatible with the Keysight Technologies PNA and PNA-X family of vector network analyzers.allowing you to characterize your highest frequency, highest performance millimeter wave devices.

  • Characterize your millimeter wave devices accurately
  • Extend the frequency range of your vector network analyzer into the millimeter-wave bands
  • Solutions for V-, E-, W-, D-, G- and Y- bands
  • Fully compatible with Keysight PNA and PNA-X
  • Excellent directivity and dynamic range
  • Request more information and Keysight’s partner, Farran Technology, will contact you to discuss your requirements in more detail.

Documents & Downloads

Millimeter-Wave Frequency Extension for Vector Network Analyzers 
Co-branded Solutions Partner brochure with Farran Technology on millimeter-wave frequency extension for vector network analyzers.

Brochure 2012-03-29

null PDF 381 KB