Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

N6171A MATLAB Software - Keysight Compatible Instruments

N6171A MATLAB software can be purchased along with a new Keysight instrument or purchased as software to add to an existing instrument. The eligible instruments are listed in the table below.

N6171A Compatible Instruments
Model Numbers Spectrum/Signal Analyzers
E4440A, E4443A, E4445A, E4446A,
E4447A, E4448A
PSA Series Spectrum Analyzers
N9040B, N9030A, N9020A, N9010A, N9000A UXA, PXA, MXA, EXA, CXA X-Series Signal Analyzers
M9392A PXI Vector Signal Analyzer
Model Numbers Signal Generators
E4438C ESG Vector Signal Generator
E8267D PSG Vector Signal Generator
N5182A MXG RF Vector Signal Generator
N5172B, N5182B EXG and MXG X-Series RF Vector Signal Generator
M9381A PXIe Vector Signal Generator
Model Numbers Arbitrary Waveform Generators
M8190A 12 GSa/s Arbitrary Waveform Generator
M9330A, M9331A 1.25 GS/s Arbitrary Waveform Generator
Model Numbers Network Analyzers
N5221A, N5222A, N5224A, N5225A,
N5227A
PNA Microwave Network Analyzer
N5241A, N5242A, N5244A, N5245A,
N5247A
PNA-X Microwave Network Analyzer, 10 MHz to 26.5 GHz
Model Numbers PXI and AXI Controllers
M9036A PXIe Embedded Controller
M9536A AXIe Embedded Controller

Note: MATLAB software packages are also available with the purchase of all Keysight Infiniium, InfiniiVision, and DCA-X oscilloscopes. For more information, visit the MATLAB for Keysight oscilloscopes or Keysight UDF.