Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Using LAN in Test Systems: Applications (1465-14) - Application Note and Example Programs

Using LAN in Test Systems: Applications, the sixth note in the series, offers advice on balancing cost, convenience and security in three common LAN scenarios: sharing instruments, remote monitoring and data acquisition, and functional test systems. These discussions include a look at the issues of public versus private networks and wired versus wireless networks. In addition, advice on configuring a virtual private network is provided, along with a comparison of data rates over various network and protocol combinations.

Below you will find both the application note and supporting example programs that are referenced within the application note.

Documents & Downloads

Using LAN in Test Systems: Applications (AN 1465-14) 

Application Note 2005-04-01

null PDF 315 KB
Application Note 1465-14 Sample: Virtual Private Network DialerVersion 1.0 
This self-extracting file contains a sample program thats connect to a Configured Windows VPN Tunnel and configures the network settings so that the PC can access the private devices attached to the VPN router as well as the public network simultaneously.

Programming Example 2005-01-01

Application Note 1465-14 Sample: Virtual Private Network DialerVersion 1.0 (Read Me) 
Code sample documentation.

Programming Example 2005-01-01

Application Note 1465-14 Sample: IPSec Tunnel ScriptsVersion 1.0 
This self-extracting file contains sample batch file scripts that connect a Windows XP PC to a configured VPN Router via an IPSec Tunnel. This sample is intended to be used witih Application Note 1465-14, LAN Applications.

Programming Example 2005-02-01

Application Note 1465-14 Sample: IPSec Tunnel ScriptsVersion 1.0 (Read Me) 
Code sample documentation.

Programming Example 2005-02-01