Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

What type of internal memory is installed into the 33502A 2-Channel High Voltage Amplifier?

Please refer to the document linked to this page for a comprehensive listing of memory installed into the Agilent 33502A 2-Channel High Voltage Amplifier.

The Agilent 33502A 2-Channel High Voltage Amplifier utilizes Windows CE. Windows CE is not a frequent target for viruses or other malware, and programs written for other Windows operating systems will not run on Windows CE. It is possible for Windows CE devices to receive files from other Windows machines through a direct connection, or over a network. Therefore, Agilent highly recommends that all Windows based computers connected to Windows CE instruments utilize current anti-virus software.