Keysight Technologies is now an independent company trading on the NYSE | Learn more

 

Contact an Expert

Transportable Licensing for X-Series Measurement Applications

Only Keysight X-Series signal analyzers offer the flexibility to ensure that your test assets are utilized at the highest levels, with a choice of software application license deployment type -- fixed or transportable.

Deployment flexibility:

Transportable licenses for measurement applications allow movement between instruments, providing the flexibility to manage test and measurement capabilities across your organization and across the globe, as your business needs evolve.

Fixed licenses for test software are the traditional model of fixing the application to a specific instrument. Once installed, the license is not available for movement to another instrument and becomes part of the test asset.

Key features:

  • Share NxxxxA measurement applications between any X-Series signal analyzer
  • Share WxxxxA measurement applications only between CXA signal analyzers
  • Save money and increase the return on test asset investments as project needs change. With transportable licenses, fewer applications are required per instrument
  • Save time by just moving the applications to the test bench nearest you instead of moving the test equipment or your DUT
  • Share the same application across different instrument performance levels, time-zones, departments and/or test benches
  • Use a simple Keysight server connection to an instrument or a PC to check-in/out up to 10 transports per month per application to keep up with your changing project needs
  • Priced just 30% higher than the equivalent fixed perpetual license
Technology    Applications for X-Series   Applications for CXA
1xEV-DO   N9076A PXA, MXA, EXA   W9076A CXA
Analog Demodulation   N9063A PXA, MXA, EXA, MXE   W9063A CXA
Bluetooth®   N9081A PXA, MXA, EXA   W9081A CXA
CDMA2000®   N9072A PXA, MXA, EXA   W9072A CXA
CMMB   N6158A PXA, MXA, EXA   W6158A CXA
Digital Cable TV   N6152A PXA, MXA, EXA   W6152A CXA
DTMB (CTTB)   N6156A PXA, MXA, EXA   W6156A CXA
DVB-T/H with T2   N6153A PXA, MXA, EXA   W6153A CXA
EMC  

N6141A

PXA, MXA, EXA   W6141A CXA
GSM/EDGE/EDGE Evolution   N9071A PXA, MXA, EXA   W9071A CXA
iDEN/WiDEN/MotoTalk   N6149A PXA, MXA, EXA      
ISDB-T   N6155A PXA, MXA, EXA   W6155A CXA
LTE (FDD)   N9080A PXA, MXA, EXA   W9080A CXA
LTE (TDD)   N9082A PXA, MXA, EXA   W9082A CXA
Multi-Standard Radio (MSR)   N9083A PXA, MXA, EXA   W9083A CXA 
Noise Figure   N9069A PXA, MXA, EXA, MXE   W9069A CXA
Phase Noise   N9068A PXA, MXA, EXA, MXE   W9068A CXA
TD-SCDMA/HSPA   N9079A PXA, MXA, EXA   W9079A CXA
VXA Vector Signal with WLAN Modulation Analysis   N9064A PXA, MXA, EXA   W9064A CXA
W-CDMA/HSPA/HSPA+   N9073A PXA, MXA, EXA   W9073A CXA
WiMAX™ (Fixed) - Single Acquisition Combined Measurement   N9074A MXA, EXA      
WiMAX™ (Mobile) 802.16 OFDMA   N9075A PXA, MXA, EXA   W9075A CXA
WLAN 802.11 a/b/g/n/ac   N9077A PXA, MXA, EXA   W9077A CXA