Aqui está a página que achamos que você queria. Veja o resultado da pesquisa ao invés de:

 

Contate um especialista

Do the coaxial Short and 50 Ω Load terminations for the 42941A have accuracy specifications?

No, both the coaxial Short and 50 Ω Load standard terminations for the 42941A do not have accuracy specifications. It is because the uncertainties of 3.5 mm coaxial Short and 50 Ω Load terminations are included in the specified accuracy for measurements using the 4294A and the 42941A.