Contact an Expert

P-Series Power Meter Real-Time Remote Control Video Demonstrations

The following videos demonstrate the features and capabilties of the P-Series power meters and sensors with real application signals. These features and capabilities are only available with P-Series Power Meter firmware upgrade (Version A.03.01).

N1912A Power Meter

To get the new firmware upgraded, please click on below URL: http://www.keysight.com/find/pseriesfirmware

These videos were recorded while operating a Keysight VEE program, making use of the versatile connectivity of the P-series to control the power meter for real-time control.

PULSE / RADAR (NEW!!!)

With warranted performance that includes up to 40GHz frequency range, 100MSample/sec continuous sampling rate with 30MHz video bandwidth, and rise/fall time of less than or equal to 13ns, the P-Series covers most of today’s wireless communication and networking applications. This example is showing Pulse/Radar signal power measurement with P-Series Power Meter, where Pulse/Radar signals is generated from E4438C.

Signal Configuration (E4438C):

  • Frequency: 1GHz
  • Amplitude: 10dBm
  • Pulse Period: 80us
  • Pulse Width: 40us

The video covers:

  • Radar/DME preset
  • Auto scale
  • Auto gating
  • Perpetual setting
  • Maximum and minimum power measurement
  • Trace control menu
  • Zoomed view

Pulse / Radar Video

Download Zip File (12.7MB)

WiMAX (NEW!!!)

With warranted performance that includes up to 40GHz frequency range, 100MSample/sec continuous sampling rate with 30MHz video bandwidth, and rise/fall time of less than or equal to 13ns, the P-Series covers most of today’s wireless communication and networking applications. This example is showing WiMAX signal power measurement with P-Series Power Meter, where WiMAX signal is generated from E4438C.

Signal Configuration (E4438C):

  • Frequency: 1GHz
  • Amplitude: -10dBm
  • Bandwidth: 10MHz
  • Carrier: Single
  • Burst Frame: 1
  • Frames Duration: 5ms
  • Output Mode: Downlink only (TDD)
  • Downlink ratio: 50%
  • Guard Period: 1/8

The video covers:

  • WiMAX preset
  • WiMAX burst signal display
  • Trace Control
  • CCDF power measurement
  • CCDF curve

WiMAX Video

Download Zip File (9.54MB)

W-CDMA

With warranted performance that includes up to 40 GHz frequency range, 100MSample/sec continuous sampling rate with 30MHz video bandwidth and rise and fall time of less than or equal to 13 ns, the P-Series covers most of today’s wireless communication and networking applications. For this example, the W-CDMA signal was generated using Keysight ESG Vector Signal Generator (E4438C).

Signal Configuration:

Part 1: W-CDMA signal

  • Frequency of 1.9 GHz
  • Chip rate of 3.84 Mcps
  • Real Time W-CDMA signal
  • Amplitude 10dBm

Part 2: Pulse signal

  • Pulse Period: 80 us
  • Pulse Width: 40 us
  • Frequency: 1GHz
  • Amplitude: 10 dBm

The video covers:

  • Used of W-CDMA preset feature
  • Key measurements such as Average, Peak, Peak-to-Average ratio
  • Display control
  • Trigger: Free Run
  • CCDF measurements
  • Zoomed view
  • Gate control
  • User configurable rise time and fall time reference level (default: 10% to 90%)
  • User configurable pulse duration reference level (default: 50%)

W-CDMA Video

Download Zip File 6.4MB

Radar

 

With warranted performance that includes up to 40 GHz frequency range, a 30 MHz video bandwidth and rise and fall time of less than or equal to 13 ns, the P-Series covers most of today’s high frequency radar test applications. In this video the signal was chosen as follows:

  • Frequency of 10 GHz
  • Pulse width of 1 us
  • Pulse period of 65.535 ms

The video covers:

  • Fast capture
  • Internal triggering
  • Use of the Radar preset
  • Channel settings
  • The flexible gate control menu
  • Key Measurements of peak, average, peak-to-average ratio, rise time, fall time and pulse width
  • The trace control menu
  • Automatic measurements
  • Single triggering example
  • Zoomed view

Radar Video

Download Zip File 5.6MB

802.11g WLAN

 

80211g spectrum

For this example, the signal was generated using Keysight’s Signal Studio for 802.11 WLAN software, enabling a calculated I/Q waveform file to be downloaded to the signal generator, in this case a ESG Vector Signal Generator (E4438C). The spectrum of the signal is shown in the graph below.

Signal Configuration:

  • Frequency of 2.412 GHz
  • Data rate of 54 Mbps
  • OFDM signal
  • PN9 data stream
  • Total data length 290 bytes
  • Amplitude 17dBm
  • 5 us idle interval

The video covers:

  • Gate control for variable burst lengths
  • 30 MHz bandwidth capable for many WLAN formats
  • Continuous trigger

WLAN Video

Download Zip File 3.3MB

Documents & Downloads

N191X Power Meters and N192X Power Sensors, Presentation 
Keysight's P-Series power meters and power sensors provide wide bandwidth, fast, accurate and repeatable power measurements for R&D and manufacturing.

Misc Item 2005-05-20

null PPT 1.87 MB
P-Series Power Meters and Power Sensors Configuration Guide 
This configuration guide describes standard configurations, options and compatible accessories for the P-Series power meters and sensors.

Configuration Guide 2006-06-04

null PDF 671 KB
P-Series Power Meter and Sensors, Technical Overview 
This technical overview covers the features, benefits and specifications for the P-Series power meters and sensors.

Technical Overview 2005-09-14

N1911A/N1912A P-Series Power Meters and N1921A/N1922A Power Sensors - Data Sheet 
This data sheet contains technical specifications and information for the N1911A/N1912A P-Series Power Meters and N1921A/N1922A Power Sensors.

Data Sheet 2015-01-15