Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

[VBA Sample Program] ENA Setup Wizard VBA

Overview

This sample program assists setting measurement condition of ENA.

Revision Number

Rev.01.30

Supported functions

  • Device Selection
  • Measurement Parameter Setup
  • Stimulus Setup (Frequency, NOP, IFBW...)
  • Calibration (Mechanical Cal, E-cal)
  • Port Setup (Port Z Conversion, Port Extension, Matching Circuit Embedding, Network De-embedding)
  VBA Image
  ENA Setup Wizard 1
  ENA Setup Wizard 2
  ENA Setup Wizard 3

Documents & Downloads

EnaSetupWizard_0130.vba 

Programming Example 2011-01-21

null FILE 1.25 MB
Manual_EnaSetupWizard_0130.pdf 

User Manual 2011-01-21

null PDF 66 KB