Contact an Expert

Experience the N6700 through a series of video demos and application briefs

Keysight  N6700 Video Demo

The Keysight N6700 Low-Profile Modular Power System simplifies test-system assembly, programming, debugging and operation. It's flexibility, small size, and fast command processing time make it ideal for ATE and production test environments.

Product Overview Video
This video provides a 5-minute overview to the N6700 Low-Profile Modular Power System. It explains basic features and capabilities of the N6700. The video also describes each of the module types.

Application Videos
Each application video is a 1 to 2 minute summary of how the N6700 can be used to address an application need. Note that each application video has the same brief introduction.

  • Application Video #1 -
    When testing PC motherboards, it is important to apply the various supply voltages in the right sequence in order to assure proper boot-up of the CPU. The N6700 simplifies this task by automatically handling the sequence timing.
  • Application Video #2 -
    A DC/DC converter is being tested for proper operation while being powered up with various input voltage ramps. The N6700 can be programmed to generate fast voltage ramps of varying slew rates.
  • Application Video #3 -
    When burning-in hybrid ICs, many ICs will need to be exercised in parallel. As a multiple output power supply, the N6700's outputs can be programmed to cycle through the burn-in voltage sequence on many ICs at the same time.
  • Application Video #4 -
    A wireless LAN PCI card is undergoing margin testing for proper operation at various combinations of its backplane supply voltages. Each output of the N6700 can be assigned to provide 5V, +12V, and -12V. Then, the N6700 outputs can be synchronized to quickly step through the required voltage combinations.
  • Application Video #5 -
    A digital camera is measured while taking a picture to determine current transients that are drawn from its battery. The N6700 provides the power, makes the dynamic current measurements, and stores the current measurements in its oscilloscope-like measurement buffer.

View these videos by clicking on the links below. You can also download the videos for viewing at a later time by right-clicking the links below and selecting "Save Target as ..."

These videos require Windows® Media Player. You can download and install the player from the Media Player Home Page. 

For proper viewing, these videos require a high-speed connection. Click here for videos that are suitable for viewing over a dial-up connection.

More product information

Windows is a U.S. registered trademark of Microsoft Corporation.

Documents & Downloads

N6700 Product Overview 
N6700 Product Overview - 5 minute video for high speed connections

Demo 2004-03-30

N6700 Application Video #1  
Motherboard Testing using N6700 Output Sequencing - 1.5 minute video for high speed connections

Demo 2004-03-30

N6700 Application Video #2 
DC/DC Converter Testing using N6700 voltage ramps - 1.5 minute video for high speed connections

Demo 2004-03-30

N6700 Application Video #3  
Hybrid IC Testing using N6700 voltage cycling - 2 minute video for high speed connections

Demo 2004-03-30

N6700 Application Video #4 
PCI Card Testing using N6700 synchronized outputs - 2 minute video for high speed connections

Demo 2004-03-30

N6700 Application Video #5 
Digital Camera Testing using N6700 to digitize current - 2 minute video for high speed connections

Demo 2004-03-30