Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Summary of Pulsed RF Test Equipment

 

     
Signal Generation Products View Description
  N7620A Signal Studio for Pulse Building Generate complex, wideband pulses and pulse patterns simply. Capable of generating signals up to 44 GHz in frequency with up to 1 GHz bandwidth using the E8267D PSG and/or the  N7502A Signal Simulation System.
  E8257D PSG Analog Signal Generator E8257D PSG Analog Signal Generator Produce pulse-modulated signals with superior output power, level accuracy and phase noise performance up to 67 GHz.  Available with option
  Pulse Pattern Generators Pulse Pattern Generator Image Generate baseband video pulses with control over pulse pattern, timing, and rise and fall times.
Power, Spectrum, and Time Analysis Products View Description
  P-Series Power Meter   Quickly and accurately characterize the peak power, average power, duty cycle and power statistics of pulsed-RF signals.
  PSA Series Spectrum Analyzer, 3 Hz - 50 GHz PSA Series Spectrum Analyzer Image Analyzer the spectrum, power characteristics of pulsed-RF signals with accuracy and speed. All digital IF design supports both swept, FFT, and vector analysis modes. Supports the  89601 Vector Signal Analysis Software.
  Z2090B-170 Pulse Analyzer System Z2090B Image Provides high resolution/high throughput Frequency and Time Interval Analysis measurements for pulsed-RF systems. Supports the 89601 Vector Signal Analysis Software.  89601 Vector Signal Analysis Software.
  Infiniium DSO90000A Series High-Performance Oscilloscopes Infiniium DSO 9000A Series High -Performance Oscilloscopes Image Directly analyze frequency, time, and digital modulation of RF signals up to 13 GHz using the 89601A Vector Signal Analysis Software. Supports measurements up 50 GHz and 300 MHz bandwidth with  Keysight wideband vector signal analysis measurement.
Phase Noise Products  Phase Noise Measurements View Description
  Keysight E5505A Phase Noise Test System E5505A Image Examine absolute and residual phase noise, AM noise, low-level spurious signals of pulsed-RF systems.
Pulsed RF Component Measurements View Description
  PNA-X Microwave Vector Network Analyzers PNA-X Microwave Vector Network Analyzers Image Characterize the nonlinear behavior of active devices up to 26.5 GHz with the built-in second source and frequency combiner. Available with
  PNA Series Microwave Vector Network Analyzers PNA Series Microwave Vector Network Analyzers Meet the challenges of component testing with an excellent combination of speed and precision from 300 kHz to 110 GHz. Available with  Option H08 Pulsed-RF Measurement capability.