Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Complimentary DSOX2002A Oscilloscope With the Purchase of a B2900 Precision Instrument

Scope & B2900 Family, you can’t have one without the otherMaximize Confidence in Your Measurements

Start date: May 1, 2016 End date: June 30, 2017
Promotion Code: 6.003
Availability: Europe, Middle East, Africa, and India

Scope & B2900 Family, you can’t have one without the other

Now for a limited time, when you purchase an eligible B2900 precision instrument, you will receive a DSOX2002A oscilliscope for free!

Qualifying Product
Model Number Product
B2901A Precision Source/Measure Unit, 1ch, 100fA resolution, 210V, 3A DC/10.5A pulse
B2902A Precision Source/Measure Unit, 2ch, 100fA resolution, 210V, 3A DC/10.5A pulse
B2911A Precision Source/Measure Unit, 1ch, 10fA resolution, 210V, 3A DC/10.5A pulse
B2912A Precision Source/Measure Unit, 2ch, 10fA resolution, 210V, 3A DC/10.5A pulse
B2961A 6.5 Digit Low Noise Power Source, 32W, 210V, 3A, 1ch
B2962A 6.5 Digit Low Noise Power Source, 32W, 210V, 3A, 2ch
B2981A Femto/Picoammeter, 0.01fA
B2983A Femto/Picoammeter, 0.01fA, Battery
B2985A Electrometer/High Resistance Meter, 0.01fA, 1000V
B2987A Electrometer/High Resistance Meter, 0.01fA, 1000V, Battery

To take advantage of this offer:

Documents & Downloads

Complimentary DSOX2002A Oscilloscope with the Purchase of a B2900 Precision Instrument 
Save on Keysight’s B2900 Family and DSOX2002A Oscilloscope. Making everyone maximize confidence in your measurements with best-in-class performance of the B2900 Family and the scope.

Promotional Materials 2017-06-30

null PDF 366 KB