Discuter avec un expert

Oscilloscope Software

Expand your oscilloscope’s capabilities with Keysight's powerful application software

Keysight wants to help you get fast, accurate answers to your measurement questions, that’s why we offer the largest range of compliance and debugging application-specific oscilloscope software. These applications are engineered to work with your oscilloscope to quickly and easily provide exceptional insight into your signals.

Which application is right for you? Shop available oscilloscope software and applications by industry, type, or scope model with the oscilloscope software selector 

Learn more about Keysight Oscilloscope software and applications with the software solutions poster

Compare All Oscilloscope Software (202)

Find Oscilloscope Software

Vous cherché des pilotes ou des logiciels?

E2688A Serial Data Analysis/Mask Testing with Clock Recovery for Infiniium Series Oscilloscopes
This software provides an effective way to validate signal integrity for designs using high-speed serial interfaces with embedded clocks, 8b/10b encoding and mask unfolding.
N5384A High-Speed Serial Data Analysis Software Option
The High-speed Serial Data Analysis software provides an effective way to validate signal integrity for designs employing high-speed serial interfaces with embedded clocks.
N5391A I²C and SPI Protocol Triggering and Decode for 90000 Series
The Low Speed serial Data Analysis (SDA)software provides a fast and easy way to debug Inter-Integrated circuit (I2C) and 2-wire or 3-wire Serial Peripheral Interface (SPI) serial communications busses.
N5397A FPGA dynamic probe option for Xilinx with Infiniium Series MSOs
Debug systems with Xilinx FPGAs faster with internal visibility and core-assisted instrument setup

Essai gratuit disponible

N5400A EZJIT Plus Jitter Analysis Software Option
EZJIT Plus automatically detects embedded clock frequencies and repetitive patterns of the data on the oscilloscope inputs and calculates the level of data-dependent jitter (DDJ)
N5406A FPGA dynamic probe option for Xilinx with InfiniiVision Series MSOs
Debug systems with Xilinx FPGAs faster with internal visibility and core-assisted instrument setup

Essai gratuit disponible

N5413B DDR2 and LPDDR2 Compliance Test Application for Infiniium 9000 and 90000 Series Oscilloscopes
DDR2 and LPDDR2 Compliance Test Application for Infiniium 9000 and 90000 Series Oscilloscopes

Essai gratuit disponible

N8806A User Defined Function for Editing and Execution for Infiniium Oscilloscopes
Enhance Infiniium Oscilloscope with a seamless gateway to powerful MATLAB® analysis functionality.